IESNA:LM-63-2002
[TEST]P1383109
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-827-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (52) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12179.8
TILT=NONE
52 -1 1 38 11 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1380.3 1380.3 1366.3 1358.0 1371.9 1397.0 1410.9 1441.6 1494.6 1569.9 1667.5 1770.6 1893.3 2038.3 2200.1 2384.1 2576.5 2760.5 2913.9 
3019.8 3086.8 3109.1 3019.8 2788.4 2264.2 1620.1 1533.6 1107.0 644.1 415.5 287.2 186.8 131.1 103.2 66.9 19.5 5.6 0.0 
1380.3 1371.9 1360.7 1355.2 1363.5 1391.4 1408.1 1441.6 1497.4 1569.9 1664.7 1776.2 1896.1 2038.3 2208.4 2392.5 2584.9 2768.9 2913.9 
3025.4 3095.1 3109.1 3033.8 2816.3 2275.3 1642.4 1533.6 1115.4 649.7 421.0 287.2 206.3 131.1 97.6 64.1 22.3 8.4 0.0 
1380.3 1369.1 1360.7 1358.0 1374.7 1405.4 1438.8 1483.4 1542.0 1628.4 1726.0 1840.3 1960.2 2102.5 2269.8 2451.0 2651.8 2833.0 3000.3 
3125.8 3203.9 3231.8 3176.0 2986.4 2517.9 1815.3 1709.3 1279.9 747.3 468.5 309.5 223.1 170.1 103.2 66.9 27.9 8.4 0.0 
1380.3 1374.7 1369.1 1369.1 1391.4 1433.2 1480.6 1539.2 1611.7 1698.1 1801.3 1912.8 2041.1 2175.0 2333.9 2512.4 2704.8 2908.3 3089.6 
3242.9 3348.9 3401.9 3390.7 3273.6 2986.4 2314.4 2155.4 1636.8 1051.2 591.1 376.4 253.7 178.5 125.5 80.9 30.7 8.4 0.0 
1380.3 1374.7 1377.5 1388.6 1416.5 1466.7 1530.8 1603.3 1684.2 1773.4 1876.6 1990.9 2110.8 2244.7 2395.2 2562.5 2752.2 2950.1 3156.5 
3332.1 3482.7 3580.3 3619.3 3599.8 3452.0 3134.2 3000.3 2361.8 1595.0 950.8 490.8 281.6 178.5 128.3 75.3 30.7 11.2 0.0 
1380.3 1380.3 1391.4 1410.9 1447.2 1503.0 1569.9 1647.9 1737.2 1834.8 1937.9 2046.7 2158.2 2289.3 2431.5 2590.4 2768.9 2955.7 3159.3 
3357.2 3541.3 3691.8 3795.0 3861.9 3861.9 3753.2 3703.0 3443.7 2738.2 1558.7 850.5 407.1 242.6 136.6 69.7 30.7 11.2 0.0 
1380.3 1385.8 1402.6 1433.2 1480.6 1533.6 1600.5 1678.6 1756.7 1848.7 1937.9 2035.5 2147.1 2258.6 2395.2 2540.2 2702.0 2874.8 3047.7 
3237.3 3424.2 3605.4 3769.9 3892.6 3984.6 4032.0 4043.2 3995.8 3482.7 2925.0 1857.1 978.7 435.0 178.5 75.3 36.2 16.7 
0.0 
1380.3 1383.0 1405.4 1447.2 1503.0 1561.5 1622.9 1689.8 1756.7 1823.6 1898.9 1982.6 2074.6 2177.7 2294.9 2425.9 2576.5 2732.6 2894.4 
3078.4 3248.5 3418.6 3577.5 3728.1 3873.1 3993.0 4004.1 3864.7 3666.8 3555.2 3139.7 2386.9 1115.4 292.8 128.3 50.2 
19.5 0.0 
1380.3 1391.4 1419.3 1469.5 1528.0 1589.4 1650.7 1703.7 1753.9 1806.9 1862.7 1926.8 1999.3 2080.1 2180.5 2294.9 2431.5 2582.1 2732.6 
2897.2 3070.0 3237.3 3393.5 3541.3 3686.3 3756.0 3733.7 3532.9 3516.2 3474.4 3507.8 3192.7 1709.3 582.8 161.7 
55.8 22.3 0.0 
1380.3 1391.4 1419.3 1475.1 1542.0 1608.9 1673.0 1723.2 1770.6 1818.0 1868.2 1918.4 1977.0 2057.8 2155.4 2264.2 2403.6 2548.6 2699.2 
2855.3 3025.4 3184.4 3337.7 3491.1 3636.1 3638.9 3588.7 3385.1 3396.3 3301.5 3410.2 3226.2 1597.8 284.4 92.0 
41.8 22.3 0.0 
1380.3 1385.8 1422.1 1480.6 1544.8 1611.7 1681.4 1740.0 1779.0 1823.6 1876.6 1926.8 1985.3 2063.4 2158.2 2269.8 2403.6 2559.8 2710.3 
2872.1 3039.4 3201.1 3371.2 3510.6 3652.8 3638.9 3583.1 3385.1 3401.9 3295.9 3401.9 3100.7 1419.3 209.1 83.7 39.0 
22.3 0.0 
